Product EF-R10
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3813386- Protection class IP67/IP69K
- 150-mm cable with M12 × 1 male connector, 5-pin
- Disabled: Blue (COL 1)
- Enabled: Green (COL 2)
- Operating voltage 10…30 VDC
- NO contact
- High immunity to false actuation by splash water, detergents, oils and other contaminants
- FDA-approved housing material

General data
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 34 g |
Technical Data
| Cable length | 0.150 m |
| Construction size | 47.8 mm |
| Housing diameter | Ø 27.3 mm |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69K |

