Product LTX6500M-F10-LI0-X3-H1151
Safety Light Curtain
Receiver
Order number: 3083672Alternative order number : 83672
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Reducible resolution
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 830 mm (L1)
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488836726 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3039 g |
Technical Data
| Max. range | 7000 mm |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Current output | 0…500 mA |
| Electrical connection | Cable entry for flat connector |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

