Product LTX5000M-F10-LI0-X3-H1151
LED Signal Light
Beacon
Order number: 3087336Alternative order number : 87336
- LED all-round visible
- ATEX category II 2 G. Ex-zone 1
- ATEX category II 1 D, Ex-zone 20
- Individually controllable
- Mechanical screw-in thread M22.5 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Green (COL 1) / Yellow (COL 2)
- Cable, 2 m
- Operating voltage 10…30 VDC
- It is envisaged to control always only one color with the appropriate equipment
- ATEX II 2 G approval
- Gases and vapors, Group IIC, Zone 1
- ATEX II 1 D approval
- Dust, Group IIIC, Zone 20
- When used in hazardous areas, the special conditions of the approval must be observed

General data
| EAN | 662488873363 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 177 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Approvals | ATEX II 2 G, ATEX II 1 D |
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

