Product LTX1900M-F10-LI0-X3-H1151
CODESYS 3 Programmable Gateway for the BL67 I/O System
Multiprotocol Ethernet Gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu License
Order number: 100000041- CODESYS V3 PLC Runtime
- CODESYS WebVisu license
- CODESYS OPC UA server/client
- IIoT gateway for Turck Cloud
- PROFINET device
- EtherNet/IP device
- Modbus TCP master/slave
- Protection class IP67
- LEDs for display of PLC status, supply voltage, group and bus faults
- 2 × M12 Ethernet, 4-pin, D-coded
- Switched or dual MAC mode
- 10 Mbps/100 Mbps
- 7/8″ male connector for power supply, 5-pin

General data
| EAN | 4047101433845 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85371091990 |
| Country of origin | DE |
| Weight | 380 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 1179 KB |
| English | 1180 KB |
| French | 1181 KB |
| Spanish | 1181 KB |
| Czech | 1181 KB |
| Dutch | 1181 KB |
| Romanian | 1181 KB |
| Russian | 1601 KB |
| Polish | 1182 KB |
| Chinese | 1261 KB |
| Turkish | 1181 KB |
Configuration File
Configuration Software
Firmware
| BL67-PG-EN-V3-WV firmware v1.3.1.0 (for CODESYS version v3.5.12.10 or higher) | 21404 KB |
| BL67-PG-EN-V3-WV firmware v1.4.2.0 (for CODESYS Version v3.5.14.20 or higher) | 23374 KB |
General Catalog
Manual
| BL67I/O modules | 10134 KB |
| BL20/BL67 programmable Ethernet gateways for CODESYS 3 | 3006 KB |
| PROFINET Controller/Device in CODESYS v3 | 2106 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

