Product LTX1550M-F10-LI0-X3-H1151
Retroreflective Sensor with Polarizing Filter
Miniature Sensor
Order number: 3070075Alternative order number : 70075
- Coaxial optics, no blind zone
- Operating voltage: 10…30 VDC
- NPN switching output, light operation
General data
| EAN | 662488700751 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

