Product LTX1450M-F10-LI0-X3-H1151
2-Way Splitter
Y-Splitter with Cable, Male M12 × 1 - 2x Female M8 × 1
Order number: 6630419- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 0.3/0.3 m

General data
| EAN | 4047101375510 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 59 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | 0…+80 °C |
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

