Product LTX1100M-F10-LI0-X3-H1151
Inductive Sensors for Rotary Actuators
Brochure/Folder/Flyer (EN)
Order number: D101778
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 25 g |
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

