Product LTX800M-F10-LI0-X3-H1151
Set in IP20
Order number: 7030615- Connection of up to 4 read/write heads via BLident ® M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101338164 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | ATEX II 3 G, ATEX II 3 D |
Mounting accessories
|
TXF-MT-05
Multi-Purpose Bracket with Cable Gland for TXF705, 707 and 710 |
100022475 |
|
REI-12H15T-4B1000-H1181 | 100010440 |
|
ABR3106-WSE1 | 3804437 |
|
S22AMTFBGHQP | 3813386 |
|
QS186LE212Q | 3075967 |
| BRO.P.LEVEL-LS_5.KO | 100044238 | |
|
RKC4.4T-20/TXG | 6630745 |
|
PKGS4M-5-PSGS4M/TEL | 6627451 |
|
PKW4M-1-RSC4.4T/TEL | 6630519 |

