Product  LTX550M-F10-LI0-X3-H1151

Han Q

Han Q, Straight

Order number: 100045231
    • Han Q
    • Plastic housing
    • Cable feedthrough: 6…12.0 mm
    • Terminal capacity: 2.5 mm²
    • Scope of delivery: housing, contact carrier, contacts, cable gland, sealing screw
#

General data

EAN 4047101625752
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 1 g

Select Country

Turck worldwide

to top