Product  RKP44PTA-1.5-RSP44PTA/TXL

Safety Light Curtain

Emitter

Order number: 3083634

Alternative order number : 83634

    • Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
    • Protection class IP65
    • Flat housing without blind zone
    • Scan code adjustable via DIP switch
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 550 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488836344
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 623 g

Connectivity accessories

100002936
3088056
3073285
3078250

Select Country

Turck worldwide

to top