Product VH3-M12T-M4-3F4
Vision System
Area Light
Order number: 3073285Alternative order number : 73285
- Close-range illumination
- Light intensity, adjustable
- Protection class: IP20
- Color: green
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
| EAN | 662488732851 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Cable length | 2.0 m |
Connectivity accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
|
TSS-2S-A-2-RSC4.234T/TXL | 100002054 |
|
SLLR40-910-S | 3809028 |
|
WKH4.4-1-RSH4.4/TFG | 6933519 |
Connectivity accessories — Power supply
|
RPAK-CHP2-40-TA | 3084443 |

