Product  VH2-M12T-M4-2F4

LED Linear Light

In the Metal Housing

Order number: 3088056

Alternative order number : 88056

    • Light beam: 990mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488880569
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 953 g

Technical Data

Cable length 2.0  m

Connectivity accessories

U2280-0
100002054
3809028
6933519

Connectivity accessories — Power supply

3084443

Select Country

Turck worldwide

to top