Product RKP44PTA-0.5-RSP44PTA/TXL
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3088322Alternative order number : 88322
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70° C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488883225 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 52.16 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |

