Product RKP44PTA-5/TXL
Glass Fiber
Single Conductor
Order number: 3025726Alternative order number : 25726
- Operating mode: Opposed mode sensor
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for probe, rectangular (90°), threaded
- Vacuum-tight
- Optical fiber, bundle diameter: 3.2 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488257262 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090900 |
| Country of origin | US |
| Weight | 109 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |
|
WKH4.4-1-RSH4.4/TFG | 6933519 |

