Product RKP46PTA-8/TXL
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900474- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, orange
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Open end
- M12 x 1 female, straight, stainless steel
- Cable length 2 m

General data
| EAN | 4047106138332 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 199 g |
Technical Data
| Application | Data |
| Connector A | Female, M12 × 1, Straight |
| Number of pins | 4 |
| Connector body | Plastic, PUR, Black |
| Coupling nut/screw | 1.4404 |
| Network protocol | FOUNDATION fieldbus |
| Voltage | 300 V |
| Cable diameter | Ø 8 mm |
| Cable length | 2.0 m |
| Cable jacket | PVC, Orange |
| Number of Conductors | 2 |
| Protection class | IP67 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |
|
WKH4.4-1-RSH4.4/TFG | 6933519 |

