Product RSP46PTA-2/TXL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100001313- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…10 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101450972 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 167 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1221 KB |
| English | 1221 KB |
| French | 1222 KB |
| Spanish | 1222 KB |
| Czech | 1222 KB |
| Dutch | 1221 KB |
| Romanian | 1222 KB |
| Russian | 1181 KB |
| Polish | 1222 KB |
| Chinese | 1280 KB |
| Turkish | 1222 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |
|
SLLR40-910-S | 3809028 |

