Product  RSP56PKA-1/TXL

Bus Cable for CAN (DeviceNet, CANopen)

TPU Cable Jacket

Order number: U8726-4
    • Jacket material: PUR
    • Jacket color: gray
    • Suitable for drag chain use
    • UL approval
    • 7/8" female, angled
    • 7/8" male, angled
    • Cable length: 4.0 m
#

General data

EAN 4047101041729
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 453 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, 7/8″-16 UN, Angled
Number of pins 5
Connector body Plastic, TPU, Blue
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, 7/8″-16 UN, Angled
Number of Pins 5
Connector body Plastic, TPU, Blue
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Network protocol DeviceNet, CANopen
Voltage 300 V
Current 7 A
Cable diameter Ø  8.38 mm
Cable length 4.0 m
Cable jacket TPU, Gray
Number of Conductors 2
Protection class IP67
Special features Shielded
Approvals UL, CSA

Select Country

Turck worldwide

to top