Product VT2-M12K-M5-2F5
Actuator and sensor cable
Extension Cable
Order number: 6935109- M16 coupling, straight, 14-pin
- M16 connector, female, straight, 14-pin
- Jacket material: TPU
- Jacket color: black
- Flame retardant (FT1)
- Approval: UL and CSA
- RoHS-compliant
- Protection type IP67
- Cable length : x meters

General data
| EAN | 4047101382044 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 138 g |
Technical Data
| Design | Extension Cable |
| Connector A | Female, M16 × 0.75, Straight |
| Connector B | Female, M16 × 0.75, Angled |
| Voltage | 300 V |
| Cable jacket | TPU, Black |
Connectivity accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
|
HT-WAK4.5-5/S2430 | 8036087 |
|
SM30PRL | 3027291 |
|
TL50BLGR2 | 3027542 |
Connectivity accessories — Power supply
|
RSC4.4T-9/TXY | 6638090 |

