Product NI40U-CP40-VP6X2/S1384
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3056894Alternative order number : 56894
- Operating voltage 10…30 VDC
- NPN switching output
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation

General data
| EAN | 662488568948 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 233 g |
Technical Data
| Design | Rectangular |
| Construction size | 42 x 18 x 58 mm, QMT42 |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
MF-R80
The flange facilitates mounting of the tag TW-R80-M-B128 (-K2) on or in metal. |
6901152 |
|
DT06-3SG-A-10/TXL | 100000423 |

