Product RKP46PTB-0.5-RSP46PTB/TXL
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836796- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…30 psi relative
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/8"-27 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101415407 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Approvals | cULus |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |

