Product TP-206KK1-CF-H1141-L200
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628851- 12-pin
- Jacket material: PVC, shielded
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 500 m

General data
| EAN | 4047101329858 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 500.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
|
MQDEC-403SS | 3047631 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
Connectivity accessories
|
PKG3M-5/TXG | 6628603 |
|
TL50GYORALSQ | 3800443 |
|
K70ALBT2RGHQ | 3096896 |

