Product RK4.217T-7-RS4.217T/TS7198
Thermocouple Cable, Type K
Extension Cable
Order number: 100033107- M12 female connector, straight, 2-pin
- Shielding: Foil with drain wire, not applied to the connectors
- M12 male connector, straight, 2-pin
- Jacket material: TPE
- Jacket color: green
- Protection class IP67

General data
EAN | 4047101583144 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | IT |
Weight | 136 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of pins | 4 |
Connector body | Plastic, TPE |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight, A-coded |
Number of Pins | 4 |
Connector body | Plastic, TPE |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable length | 7.0 m |
Cable jacket | TPE, Green |
Number of Conductors | 2 |
Protection class | IP67 |
Special features | Shielded |