Product RES-180S6S-8BAR-H1151/N0
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3074217Alternative order number : 74217
- Operating voltage 12…30 VDC
- Compact design
- Cable, 2 m
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488742171 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 211 g |
Technical Data
| Construction size | 33.5 x 15 x 35 mm |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

