Product LRS510-10-69-LI2UPN8-H1141
Radar Sensor
Level Control
Order number: 100012722- Range: 10 m
- Blind zone: 35 cm
- Resolution: 1 mm
- Cone angle of the radar beam: ±3°
- Distance, level, volume or % output
- Approved according to ETSI 305550-2
- Approved according to FCC/CFR. 47 Part 15.
- Male connector, M12 × 1, 4-pin
- Operating voltage 18…33 VDC
- Switching output switchable between PNP/NPN
- Analog output switchable between 4…20 mA/0…10 V
- Automatic current/voltage detection
- IO-Link
- 4-digit, 2-colored, 14-segment display
- Housing is rotatable by 180° after mounting the process connection
- Process connection G1"
- Pressure resistance -1…16 bar rel.

General data
| EAN | 4047101514452 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 467 g |
Technical Data
| Detection type | contactless |
| Medium | liquids, Bulk goods |
| Measuring principle | Radar |
| Process connection | G 1” |
| Max. range | 10000 mm |
| Cone angle | 6 ° |
| Operating voltage | 17…33 VDC |
| Output function | NO/NC programmable, PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 PEEK |
| Pressure resistance | 16 bar |
| Ambient temperature | -25…+65 °C |
| Protection class | IP67/IP69K |
Data Sheets
| German | 1217 KB |
| English | 1216 KB |
| French | 1218 KB |
| Spanish | 1217 KB |
| Czech | 1217 KB |
| Dutch | 1217 KB |
| Romanian | 1218 KB |
| Russian | 1012 KB |
| Polish | 1220 KB |
| Chinese | 1313 KB |
| Turkish | 1217 KB |
Approval/Declaration
Configuration File
| LRS series IODD radar sensors | 265 KB |
| IODD Radar Sensors of the LRS Product Series, Version 2 | 1287 KB |
Configuration Software
Manual
| Instructions for use, LR series radar sensors | 1975 KB |
| Instructions for Use for LRS Product Series 2.1 Radar Sensors | 2651 KB |
| IO-Link parameters | 393 KB |
Product Flyer
Quick Start Guide
| Quick start guide for LRS series radar sensors | 3536 KB |
| Quick Start Guide for LRS Product Series 2.1 Radar Sensors | 3376 KB |
Software
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
|
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 |
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
|
RR-6
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 60 mm, RadarCrossSection: 10 m² (cf. automobile), reliable object detection up to 6.5 m |
100047726 |
|
RR-12
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 120 mm, RadarCrossSection: 250 m² (cf. HGV), reliable object detection up to 15 m |
100047727 |
|
RR-20
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 200 mm, RadarCrossSection: 1115 m² (cf. ship), reliable object detection up to 25 m |
100047728 |

