Product RR-6
Radar Accessories
Retroreflector
Order number: 100047726- Stainless steel radar reflector
- Optimized detection performance of an object
- Detection insensitive to tilting
- Cathetus length: 60 mm
- RadarCrossSection: 10 m² (cf. automobile)
- Reliable object detection up to 6.5 m

General data
EAN | 4047101638653 |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 139 g |
Technical Data
Construction size | 76 x 87 mm |
Housing diameter | Ø 60 mm |
Housing material | Stainless steel |