Product REM-116T6C-8BAL-H1151
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870475- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status displayed via signal processor
- Extended temperature range
- Media temperature +10…+120 °C
- ATEX category II 2 G, Ex zone 1
- ATEX category II 2 D, Ex zone 21

General data
| EAN | 4047101174274 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 167 g |
Technical Data
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Protection class | IP67 |
| Approvals | ATEX II 2 G, ATEX II 2 D |
Mounting accessories
Connectivity accessories
|
K50APT2YRCQP | 3800873 |

