Product REI-E-113T8C-2B5000-H1181
High-Temperature Resistant Actuator and Sensor Cable
Extension Cable
Order number: 8039972- M8 female connector, straight, 3-pin
- M8 male connector, straight, 3-pin
- Sheath material: PTFE
- Sheath color: white
- Flame-retardant
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Resistant to acids and alkaline solutions
- LABS free
- Resistant to microbes and hydrolysis
- Cold and heat-flexible
- RoHS-compliant
- Protection class IP65
- Temperature range of the cable: -190°C…260°C
- Cable length: 2.0 m

General data
| EAN | 4047106151300 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 81 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
WL50SWL20 | 3019046 |
|
HT-WWAK4-5-HT-WWAS4/S2430 | 8039137 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX_D100.01 | D102309 |
|
WKC4.5T-0.3/TXO3700 | 6632939 |
|
IM12-DI03-1S-2T-SPR/24VDC/CC
Isolating switching amplifier, 1-channel; SIL2 acc. to IEC 61508; non-Ex version; input Namur signal; 2 transistor outputs; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling or alarm output; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply; power rail |
7580035 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

