Product  REI-43H42S-2B2500-H1181

Radar Sensor

With Switching Output

Order number: 3806646

Alternative order number : 806646

    • Protection class IP67
    • M12 × 1 connector, 5-pin
    • Operating voltage 12…30 VDC
    • PNP/NPN switching output
#

General data

EAN 662488051112
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 85261000900
Country of origin US
Weight 443 g

Technical Data

Construction size 50 x 90.8 x 170.5 mm
Operating voltage 12…30 VDC
Output function NO/NC programmable, PNP/NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS/Polycarbonate, Grey
Ambient temperature -40…+65 °C
Protection class IP67

Select Country

Turck worldwide

to top