Product REI-43H42S-2B360-H1181
USB-RS232 Adapter
Order number: 7504030- USB 1.1 and AMP 1.2 compatible
- Data rate ≥ 1 Mbps

General data
| EAN | 4047101249552 |
| eCl@ss-Code (V5.1.4): | 27230207 -/- Interface |
| Customs tariff number | 90329000900 |
| Country of origin | CN |
| Weight | 92 g |
Mounting accessories
|
FS46PT-0.5/M16 | U2-28482 |
|
RKM 5711-1M | U0134-40 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

