Product REI-43H40S-4C512-H1181
Accessories
Thermowell
For Temperature Sensors
Order number: 9910423- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection G1/4" male thread
- Immersion depth 150 mm
- Stainless steel

General data
| EAN | 4047101544312 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 49 g |
Technical Data
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
Mounting accessories
|
FS46PT-0.5/M16 | U2-28482 |
|
RKM 5711-1M | U0134-40 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

