Product  REI-43H40S-2B2048-H1181

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3073151

Alternative order number : 73151

    • Operating voltage 12…30 VDC
    • Compact design
    • Male, M12 x 1
    • Switching range adjustable via teach-in
    • Adjustable to retroreflective mode
    • Blind zone: 5 cm
    • Range: 50 cm
#

General data

EAN 662488731519
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 63 g

Technical Data

Construction size 33.5 x 15 x 35 mm
Operating voltage 12…30 VDC
Output function NO contact, NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS
Ambient temperature -20…+60 °C
Protection class IP67

Select Country

Turck worldwide

to top