Product  REI-43H40S-2B1000-H1181

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3034568

Alternative order number : 34568

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
#

General data

EAN 662488345686
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 99 g

Technical Data

Operating voltage 20…250 VAC
Output function Dark operation, Relay output
Electrical connection Connector, 1/2″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP69

Select Country

Turck worldwide

to top