Product REI-10S6S-4B4096-H1181
LED Signal Light
Monochrome Multifunction Acoustic Signaller
Order number: 3801288Alternative order number : 801288
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Monochrome: Red
- Parameterizable via IO-Link
- Beeper max. 92 dB

General data
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 169 g |
Technical Data
| Construction size | 119.4 mm |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Mounting accessories
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

