Product  REI-10S6S-4B2048-H1181

LED Signal Light

Multicolor/Multifunction Display

Order number: 3010957

Alternative order number : 10957

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP65
    • Cable 2 m
    • Multicolor: White (COL 1) / Blue (COL 2) / Green (COL 3) / Yellow (COL 4) / Red (COL 5)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488109578
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 230 g

Technical Data

Construction size 204.3 x 30 x 19.1 mm
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL Thermoplastic material, Black
Ambient temperature -40…+50 °C
Protection class IP65

Select Country

Turck worldwide

to top