Product REI-10S6S-2B512-H1181
Pressure Transmitter
Ratiometric Output (3-Wire)
Order number: 100018477- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…200 psi relative
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection 7/16"-20 UNF female thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101524239 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Operating voltage | 4.5…5.5 VDC |
| Output function | ratiom. 10…90% |
| Voltage output | 0.5…4.5 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

