Product RKP46PTB-3-RSP46PTB/TXL
Supply Cable - M12 Power
Extension Cable
Order number: 100004537- M12 female connector, T-coded, straight, 4-pin
- M12 male connector, T-coded, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 3 m

General data
| EAN | 4047101501025 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 1 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, T-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPE, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, T-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPE, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 16 A |
| Cable diameter | Ø 7.4 mm |
| Cable length | 3.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 4 |
| Protection class | IP65, IP67, IP69K |
| Special features | Suitable for drag chain use |
| Approvals | cULus |
Connectivity accessories
|
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |
|
VH2-M12T-M4-2F4
Small h-splitter, M12 Power, T-coded, 4-pin |
100028589 |
|
VH3-M12T-M4-3F4
Large H-splitter, M12 Power, T-coded, 4-pin |
100028593 |
|
VT2-M12T-M4-2F4
T-splitter, M12 Power, T-coded, 4-pin |
100028581 |

