Product  RKP46PTB-1.5-RSP46PTB/TXL

Cable for RFID Application in the Food Industry

Connection Cable

Order number: UX04215
    • Jacket material: TPE
    • Jacket color: anthracite
    • Power and data pair: AWG 2/22
    • End open
    • M12 female, angled, stainless steel
    • Cable length: 25 m
#

General data

EAN 4047101443912
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin US
Weight 2320 g

Technical Data

Application RFID
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Stainless Steel, V4A
Voltage 250 V
Current 4 A
Cable diameter Ø  8.51 mm
Cable length 25.0 m
Cable jacket TPE, Anthracite
Number of Conductors 2
Protection class IP68

Connectivity accessories

100002936
3088056
3073285
3078250

Select Country

Turck worldwide

to top