Product RKP46PTB-1-RSP46PTB/TXL
Deutsch Connector
Connection Cable
Order number: 6936700- Deutsch connector DT06, straight, 2-pin
- With protective circuitry (suppressor diode)
- With LED (yellow, 360° visible)
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101433357 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 86 g |
Technical Data
| Application | Mobile Equipment |
| Design | Connection Cable |
| Connector A | Female, Deutsch DT, Straight |
| Number of pins | 2 |
| Connector body | Plastic, TPU, UL 94, Black |
| Protective component | Suppressor diode |
| Voltage | 24 V |
| Current | 8 A |
| Cable diameter | Ø 5 mm |
| Cable length | 2.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 2 |
| Protection class | IP67, IP69K |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |

