Product RKP46PTB-0.6-RSP46PTB/TXL
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6627996- 4-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101278941 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 4035 g |
Technical Data
| Application | Signal |
| Number of pins | 4+PE |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.5 mm |
| Cable length | 100.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 5 |
| Special features | Suitable for drag chain use |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |

