Product RKP46PTB-5/TXL
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628664- 4-pin + PE
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101359008 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 4511 g |
Technical Data
| Application | Signal |
| Number of pins | 4+PE |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.5 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 5 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
WKH4.4-1-RSH4.4/TFG | 6933519 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |

