Product RKP46PTB-1/TXL
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3033438Alternative order number : 33438
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488334383 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 96 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
WLS28-2XW990DS | 3088056 |
|
WKH4.4-1-RSH4.4/TFG | 6933519 |
|
LEDGA80X80QPMA | 3073285 |
|
M12EQ5 | 3078250 |

