Product RKP56PKB-3-RSP56PKB/TXL
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3050385Alternative order number : 50385
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488503857 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 158 g |
Technical Data
| Cable length | 2.0 m |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
INS.P.PHOTOELECT-LM_LASER_SENSOR.EN | 205811_EN |
|
TL70GR | 3092340 |
|
BKM-BKWM14-E03-1.2/S90 (OBS) | 6935109 |

