Product RJ45S-RJ45S-8814-0.2M
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3073198Alternative order number : 73198
- Cable, PVC, 9 m
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover

General data
| EAN | 662488731984 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 673 g |
Technical Data
| Cable length | 9.0 m |
Connectivity accessories
|
BI4U-EM12WD-IOL6X2-H1141
Cylindrical, threaded barrel, 12 mm, stainless steel |
100015372 |

