Product FM-IM-3UR38FX
Supply Cable - M12 Power
Connection Cable
Order number: 100003312- M12 power cable, L-coded, female connector, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101478488 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 404 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -30…+80 °C |
Connectivity accessories
|
PKG3M-4/TEL | 6631056 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
Functional accessories
|
IVU2PRGX06 | 3090923 |
|
RKCV RKCV 5732-5M/CS15915 | UX02390 |
|
INS.P.FLOW-FCS_G1_4A4_NAEX0.01 | D102325 |

