Product FP100-300L-04-NA-H1141
Image Processing
Grayscale Image Sensor
Order number: 3090923Alternative order number : 90923
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Without integrated ring light
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 6mm, M12x1
- External display RDM35 required
- Operating voltage 10…30 VDC
- M12 × 1 male, 12-pin
- 3 x programmable switching output (PNP/NPN)
- 1 x RS232 data communication
- Ethernet via M8 x 1 male, 4-pin
- USB 2.0 host: M8 female, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
| EAN | 662488909239 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 632 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 298 KB |
| English | 298 KB |
| French | 298 KB |
| Spanish | 298 KB |
| Czech | 298 KB |
| Dutch | 298 KB |
| Romanian | 298 KB |
| Russian | 383 KB |
| Polish | 299 KB |
| Chinese | 351 KB |
| Turkish | 299 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 1785 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 12734 KB |
Product Flyer
Questionnaire
Mounting accessories
|
RKC4.4T-3-RSC4.4T/TXL | 6627065 |
|
PT30PSIG-2005-U1-DA91 | 6836816 |
|
REM-98B10E-8BAR-H1151 | 100011345 |
|
DWE-4000-155-116-7A-H1151 | 100049376 |
|
PT2.5V-1003-I2-DA91 | 100020371 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
LE550DC1 W/30 | 3095384 |
Functional accessories
|
VBRS4.4-2PKG3M-1/2/TEL | 6634683 |
|
RKP54PLB-2/TXG | 100003312 |
|
M12PLPQ5 | 3078238 |

