Product FP100-300L-30-NA-2M
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX02390- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- M12 female, straight, stainless steel
- M12 female, straight, stainless steel

General data
| EAN | 4047101440089 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 494 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
RKC4.4T-3-RSC4.4T/TXL | 6627065 |
|
PT30PSIG-2005-U1-DA91 | 6836816 |
|
REM-98B10E-8BAR-H1151 | 100011345 |
|
DWE-4000-155-116-7A-H1151 | 100049376 |
|
PT2.5V-1003-I2-DA91 | 100020371 |
Functional accessories
|
VBRS4.4-2PKG3M-1/2/TEL | 6634683 |
|
RKP54PLB-2/TXG | 100003312 |
|
M12PLPQ5 | 3078238 |

