Product FM-IM-2UPLI63FX
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3078238Alternative order number : 78238
- Cable with male end M12 × 1, 4-pin, PVC, 150 mm
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, complementary contact

General data
| EAN | 662488782382 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Nickel-plated brass, Nickel Plated |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67/IP68 |
Connectivity accessories
|
PKG3M-4/TEL | 6631056 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
Functional accessories
|
IVU2PRGX06 | 3090923 |
|
RKCV RKCV 5732-5M/CS15915 | UX02390 |
|
INS.P.FLOW-FCS_G1_4A4_NAEX0.01 | D102325 |

