Product FM-IM-3UP63FX
2-Way Splitter
Y-Splitter with Cable, Male M12 × 1 - 2x Female M8 × 1
Order number: 6634683- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 1.0/0.3 meter

General data
| EAN | 4047101530605 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | 0…+80 °C |
Connectivity accessories
|
PKG3M-4/TEL | 6631056 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
Functional accessories
|
IVU2PRGX06 | 3090923 |
|
RKCV RKCV 5732-5M/CS15915 | UX02390 |
|
INS.P.FLOW-FCS_G1_4A4_NAEX0.01 | D102325 |

