Product CF-M-6.35-N1/2-A4
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100025870- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…2.5 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection M20 × 1.5 male thread, front sealing and manometer (combi)
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101536096 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 123 g |
Technical Data
| Process connection | M20 × 1.5 male thread, front sealing and manometer (combi) |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |
Data Sheets
| German | 133 KB |
| English | 131 KB |
| French | 132 KB |
| Spanish | 131 KB |
| Czech | 133 KB |
| Dutch | 131 KB |
| Romanian | 132 KB |
| Russian | 146 KB |
| Polish | 133 KB |
| Turkish | 132 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
SM2A30SRL | 3027293 |
|
PT2.5V-1020-IX-H1143 | 100025870 |

