Product CF-M-6.35-G1/2-A4
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3027293Alternative order number : 27293
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency A, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, light operation

General data
| EAN | 662488272937 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 368 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 102 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

